Data Fields |
|
uint16_t | word |
|
struct { |
| uint16_t X_DIS5:1 |
| uint16_t X_DIS6:1 |
| uint16_t X_DIS7:1 |
| uint16_t X_DIS8:1 |
| uint16_t Y_DIS5:1 |
| uint16_t Y_DIS6:1 |
| uint16_t Y_DIS7:1 |
| uint16_t Y_DIS8:1 |
| uint16_t ST_DIS1:1 |
| uint16_t ST_DIS2:1 |
| uint16_t ST_WDF:1 |
| uint16_t ST_BSY:1 |
| uint16_t ST_0:1 |
| uint16_t ST_EOP:1 |
| uint16_t ST_TST:1 |
| uint16_t ST_TFF:1 |
| } | Bits |
|
struct { |
| uint8_t Data:8 |
| uint8_t Status:8 |
| } | MergedBits |
The documentation for this union was generated from the following file:
- 02_PPC_Projects/SASD-ARD2_Main-CW10-Development/Project_Headers/mytypesDZ60.h